Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:44:49 GMT+0000 (Coordinated Universal Time)



PCJTY35-XL-N
Flanged housing unit
Housing units PCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
Yerine geçer
PCJTY35-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 92 mm | Flange width |
H | 155 mm | Height flange |
U | 46,45 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,05 kg | Ağırlık |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A | 32,5 mm | Height housing |
A1 | 12,5 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B | 34,95 mm | Width |
V | 92 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
GEHCJT07-GG-N | Housing | |
GAY35-XL-NPP-B | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

