Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:30:42 GMT+0000 (Coordinated Universal Time)



PCJT60-XL-N
Flanged housing unit
Housing units PCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 138 mm | Flange width |
H | 238 mm | Height flange |
U | 73,6 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 3,47 kg | Ağırlık |
Mounting dimensions
J | 202 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 46 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 34 mm | Distance raceway |
V | 138 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 84 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT12 | Housing | |
GRAE60-XL-NPP-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

