Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:12:50 GMT+0000 (Coordinated Universal Time)



PCJ50-XL-N
Flanged housing unit
Housing units PCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCJ50-N
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 143 mm | Flange width |
U | 60,8 mm | Total height unit |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
≈m | 2,269 kg | Ağırlık |
Mounting dimensions
J | 111 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 41 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
V | 119 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 69 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ10 | Housing | |
GRAE50-XL-NPP-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |