Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:16:08 GMT+0000 (Coordinated Universal Time)



PCJ30-XL-N
Flanged housing unit
Housing units PCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCJ30-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 108 mm | Flange width |
U | 46,8 mm | Total height unit |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 1,11 kg | Ağırlık |
Mounting dimensions
J | 82,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
W | 4 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 20 mm | Distance raceway |
B1 | 35,8 mm | Locking collar total width |
V | 85 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter locking device |
Additional information
GEHCJ06-GG-N | Housing | |
GRAE30-XL-NPP-B | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |

