Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:49:54 GMT+0000 (Coordinated Universal Time)



PCJ25-XL-N
Flanged housing unit
Housing units PCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCJ25-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 95 mm | Flange width |
U | 42,5 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,76 kg | Ağırlık |
Mounting dimensions
J | 70 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
V | 74 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ05 | Housing | |
GRAE25-XL-NPP-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

