Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:13:16 GMT+0000 (Coordinated Universal Time)



PCJ20-XL-N
Flanged housing unit
Housing units PCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCJ20-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 86 mm | Flange width |
U | 42,5 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,6 kg | Ağırlık |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 10 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
V | 68 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 33 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

