Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:41:16 GMT+0000 (Coordinated Universal Time)



PCFTR45-XL
Flanged housing unit
Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCFTR45
Tercih edilen ürün


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
H2 | 150 mm | Height flange |
U | 51,9 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 2,08 kg | Ağırlık |
Mounting dimensions
J | 160 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
n | 3 | Number of screwing holes |
Dimensions
A | 33 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 19,2 mm | Distance raceway |
H1 | 55 mm | Distance shaft axis |
Q | M6 | Connection thread for lubrication |
d3 | 63 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CFTR09 | Housing | |
GRAE45-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

