Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:49:09 GMT+0000 (Coordinated Universal Time)



PCFTR40-XL
Flanged housing unit
Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCFTR40
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
H2 | 137 mm | Height flange |
U | 51 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 1,67 kg | Ağırlık |
Mounting dimensions
J | 140 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
n | 3 | Number of screwing holes |
Dimensions
A | 30 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 18,3 mm | Distance raceway |
H1 | 51 mm | Distance shaft axis |
Q | M6 | Connection thread for lubrication |
d3 | 58 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CFTR08 | Housing | |
GRAE40-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |