Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:42:17 GMT+0000 (Coordinated Universal Time)



PCFTR20-XL
Flanged housing unit
Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCFTR20
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H2 | 92 mm | Height flange |
U | 34 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,56 kg | Ağırlık |
Mounting dimensions
J | 89,5 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
n | 3 | Number of screwing holes |
Dimensions
A | 20 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 10,5 mm | Distance raceway |
H1 | 35 mm | Distance shaft axis |
Q | M6 | Connection thread for lubrication |
d3 | 33 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CFTR04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

