Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:07:36 GMT+0000 (Coordinated Universal Time)



PCFTR17-XL
Flanged housing unit
Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCFTR17
Tercih edilen ürün


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
H2 | 81 mm | Height flange |
U | 32,1 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,43 kg | Ağırlık |
Mounting dimensions
J | 76,1 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
n | 3 | Number of screwing holes |
Dimensions
A | 20 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
H1 | 31 mm | Distance shaft axis |
Q | M6 | Connection thread for lubrication |
d3 | 28,4 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CFTR03 | Housing | |
GRAE17-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

