Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:17:39 GMT+0000 (Coordinated Universal Time)



PCFT12-XL
Flanged housing unit
Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
PCFT12
Tercih edilen ürün


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
L | 57 mm | Flange width |
H | 99 mm | Height flange |
U | 32,1 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,36 kg | Ağırlık |
Mounting dimensions
J | 76,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 18 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
V | 57 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 28,4 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CFT03 | Housing | |
GRAE12-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

