Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:16:08 GMT+0000 (Coordinated Universal Time)


PCCJ40
Flanged housing unit
Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
Yerine geçer
PCCJ 40
Tercih edilen ürün


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 130 mm | Flange width |
U | 33,7 mm | Total height unit |
Cr | 50.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
Cur | 1.940 N | Fatigue load limit, radial |
≈m | 2,01 kg | Ağırlık |
Mounting dimensions
J | 101,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 28 mm | Height housing |
A1 | 14 mm | Thickness of flange |
A2 | 15 mm | Distance raceway |
B | 38 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CCJ08 | Housing | |
G5208-2RS-N | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

