Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:16:27 GMT+0000 (Coordinated Universal Time)


PCCJ30
Flanged housing unit
Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
Yerine geçer
PCCJ 30
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 108 mm | Flange width |
U | 29,7 mm | Total height unit |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 21.400 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
≈m | 1,12 kg | Ağırlık |
Mounting dimensions
J | 82,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 24 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 13 mm | Distance raceway |
B | 34 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CCJ06 | Housing | |
G5206-2RS-N | Bearing designation |

