Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:53:18 GMT+0000 (Coordinated Universal Time)


PCCJ25
Flanged housing unit
Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
Yerine geçer
PCCJ 25
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 95 mm | Flange width |
U | 26,7 mm | Total height unit |
Cr | 21.600 N | Basic dynamic load rating, radial |
C0r | 14.900 N | Basic static load rating, radial |
Cur | 760 N | Fatigue load limit, radial |
≈m | 0,89 kg | Ağırlık |
Mounting dimensions
J | 70 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 22,1 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 11,7 mm | Distance raceway |
B | 30 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CCJ05 | Housing | |
G5205-2RS-N | Bearing designation |
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

