Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:29:09 GMT+0000 (Coordinated Universal Time)



PBY25-XL
Plummer block housing unit
Plummer block housing unit PBY..-XL, RIBB sheet metal PB
Yerine geçer
PBY25
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 108 mm | Length total |
H2 | 56,5 mm | Height |
C0r G | 1.800 N | Load carrying capacity (housing) |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,25 kg | Ağırlık |
Mounting dimensions
J | 86 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
Dimensions
H | 28,6 mm | Distance shaft axis |
A | 31,8 mm | Width (base) |
A1 | 23,5 mm | Width (head) |
H1 | 4 mm | Heigth (base) |
Additional information
f0 | 13,8 | Calculation factor |
GEH52-BT | Housing | |
AY25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |