Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:25:00 GMT+0000 (Coordinated Universal Time)



PBS40-XL
Plummer block housing unit
Plummer block housing units PBS, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PBS40
Tercih edilen ürün


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
H2 | 106 mm | Height |
L | 180 mm | Length total |
C0r G | 4.500 N | Load carrying capacity (housing) |
≈m | 1,47 kg | Ağırlık |
Mounting dimensions
J | 136,5 mm | Distance fixing bore |
N | 13,5 mm | Width (slot) |
N1 | 8 mm | Distance slot center |
S | 25 mm | Distance fixing |
Dimensions
H | 55 mm | Distance shaft axis |
A | 53,5 mm | Width (base) |
A1 | 23 mm | Width (head) |
H1 | 4 mm | Heigth (base) |
P | 40 mm | Distance support |
Additional information
GEH80-PBS | Housing | |
RAE40-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Son görüntülenen ürünler

Wait to see recently viewed products