Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:10:51 GMT+0000 (Coordinated Universal Time)



PBS20-XL
Plummer block housing unit
Plummer block housing units PBS, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PBS20
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H2 | 66,8 mm | Height |
L | 127 mm | Length total |
C0r G | 3.200 N | Load carrying capacity (housing) |
≈m | 0,42 kg | Ağırlık |
Mounting dimensions
J | 97 mm | Distance fixing bore |
N | 10,5 mm | Width (slot) |
N1 | 5,6 mm | Distance slot center |
S | 15 mm | Distance fixing |
Dimensions
H | 33,6 mm | Distance shaft axis |
A | 33 mm | Width (base) |
A1 | 15,8 mm | Width (head) |
H1 | 3 mm | Heigth (base) |
P | 25,4 mm | Distance support |
Additional information
GEH47-PBS | Housing | |
RAE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |

