Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:57:26 GMT+0000 (Coordinated Universal Time)


PAGBA30-PP-AS
Linear plain bearing and housing unit
Linear plein bearing and housing unit; sealed on all sides, with relubrication facility


Main Dimensions & Performance Data
FW | 30 mm | Diameter of ball complement |
H | 67 mm | Height |
L | 68 mm | Length |
Tol L | h12 | Tolerance |
B | 84 mm | Width |
≈m | 0,48 kg | Ağırlık |
Mounting dimensions
JB | 68 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 42 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 60 mm | |
L5 | 48 mm | |
JL | 45 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 35 mm | Center height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 25 mm | |
H6 | 8,7 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 6,8 mm | 1 |
N3 | 11 mm | 1 |
K5 | M6 | |
K8 | NIPA2 | Lubrication nipple |
Dipnotlar
1

İndirmeler:
Mevcut ürün modeliniz
Size code | 30 | |
Seal | PP | |
Relubrication feature | AS |