Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:03:05 GMT+0000 (Coordinated Universal Time)


PAGBA12-PP-AS
Linear plain bearing and housing unit
Linear plein bearing and housing unit; sealed on all sides, with relubrication facility


Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 34 mm | Height |
L | 32 mm | Length |
Tol L | h12 | Tolerance |
B | 42 mm | Width |
≈m | 70 g | Ağırlık |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 21 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 32 mm | |
L5 | 20 mm | |
JL | 23 mm | |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 15 mm | |
H6 | 4,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 4,7 mm | 1 |
N3 | 8 mm | 1 |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
Dipnotlar
1

İndirmeler:
Mevcut ürün modeliniz
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products