Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:35:07 GMT+0000 (Coordinated Universal Time)



NX35-Z-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NX..-Z, single direction axial component, for grease lubrication
Yerine geçer
NX35-Z
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
Fw | 35 mm | Bore diameter |
D | 47 mm | Outside diameter |
C | 30 mm | Height |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 41.500 N | Basic static load rating, radial |
Ca | 12.400 N | Basic dynamic load rating, axial |
C0a | 32.500 N | Basic static load rating, axial |
Cur | 7.400 N | Fatigue load limit, radial |
Cua | 1.480 N | Fatigue load limit, axial |
nG | 3.700 1/min | Limiting speed |
≈m | 137,92 g | Ağırlık |
Mounting dimensions
da | 40,5 mm | Mounting dimension shaft shoulder |
ra max | 0,3 mm | Maximum recess radius |
D1 | 50,1 mm | Connection diameter snap ring |
C2 | 14,2 mm | Connection width with snap ring |
Dimensions
C1 | 10 mm | Distance to lubrication hole |
C2 | 10 mm | Distance to lubrication hole |
dw | 35 mm | Bore diameter of shaft washer |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR30X35X20-XL | Suitable inner rings IR | |
WR47, SW47 | Snap ring |