Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:05:35 GMT+0000 (Coordinated Universal Time)



NUP313-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Yerine geçer
NUP313-E-TVP2, NUP313E.TVP2
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 214.000 N | Basic dynamic load rating, radial |
C0r | 191.000 N | Basic static load rating, radial |
Cur | 35.000 N | Fatigue load limit, radial |
nG | 6.800 1/min | Limiting speed |
nϑr | 4.800 1/min | Reference speed |
≈m | 2,34 kg | Ağırlık |
Mounting dimensions
d1 | 90,5 mm | Maximum rib diameter inner ring |
D1 min | 118,6 mm | Minimum rib diameter outer ring |
da min | 77 mm | Minimum diameter shaft shoulder |
dc min | 93 mm | Minimum shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
E | 124,5 mm | Raceway diameter outer ring |
F | 82,5 mm | Raceway diameter inner ring |
B3 | 5,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |