Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:49:58 GMT+0000 (Coordinated Universal Time)



NUP2308-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Yerine geçer
NUP2308-E-TVP2, NUP2308E.TVP2
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 33 mm | Width |
Cr | 132.000 N | Basic dynamic load rating, radial |
C0r | 119.000 N | Basic static load rating, radial |
Cur | 21.900 N | Fatigue load limit, radial |
nG | 10.900 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 0,973 kg | Ağırlık |
Mounting dimensions
d1 | 57,6 mm | Maximum rib diameter inner ring |
D1 min | 75,9 mm | Minimum rib diameter outer ring |
da min | 49 mm | Minimum diameter shaft shoulder |
dc min | 60 mm | Minimum shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
E | 80 mm | Raceway diameter outer ring |
F | 52 mm | Raceway diameter inner ring |
B3 | 5,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |