Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:45:20 GMT+0000 (Coordinated Universal Time)



NUP2306-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Yerine geçer
NUP2306-E-TVP2, NUP2306E.TVP2
Tercih edilen ürün



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 27 mm | Width |
Cr | 86.000 N | Basic dynamic load rating, radial |
C0r | 75.000 N | Basic static load rating, radial |
Cur | 13.200 N | Fatigue load limit, radial |
nG | 14.200 1/min | Limiting speed |
nϑr | 7.200 1/min | Reference speed |
≈m | 0,554 kg | Ağırlık |
Mounting dimensions
d1 | 45 mm | Maximum rib diameter inner ring |
D1 min | 59,2 mm | Minimum rib diameter outer ring |
da min | 37 mm | Minimum diameter shaft shoulder |
dc min | 48 mm | Minimum shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
E | 62,5 mm | Raceway diameter outer ring |
F | 40,5 mm | Raceway diameter inner ring |
B3 | 4,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |