Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:16:41 GMT+0000 (Coordinated Universal Time)



NUP232-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Yerine geçer
NUP232-E-M1, NUP232E.M1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 48 mm | Width |
Cr | 590.000 N | Basic dynamic load rating, radial |
C0r | 670.000 N | Basic static load rating, radial |
Cur | 102.000 N | Fatigue load limit, radial |
nG | 4.200 1/min | Limiting speed |
nϑr | 2.160 1/min | Reference speed |
≈m | 14,86 kg | Ağırlık |
Mounting dimensions
d1 | 206,8 mm | Maximum rib diameter inner ring |
D1 min | 249,6 mm | Minimum rib diameter outer ring |
da min | 174 mm | Minimum diameter shaft shoulder |
dc min | 210 mm | Minimum shaft shoulder |
Da max | 276 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
E | 259 mm | Raceway diameter outer ring |
F | 195 mm | Raceway diameter inner ring |
B3 | 8 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |