Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:39:58 GMT+0000 (Coordinated Universal Time)



NU422-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU422-M1, NU422M1
Ürün bilgisi



Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 65 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 660.000 N | Basic static load rating, radial |
Cur | 80.000 N | Fatigue load limit, radial |
nG | 4.450 1/min | Limiting speed |
nϑr | 2.550 1/min | Reference speed |
≈m | 21,75 kg | Ağırlık |
Mounting dimensions
da min | 130 mm | Minimum diameter shaft shoulder |
da max | 153 mm | Maximum diameter of shaft shoulder |
db min | 157 mm | Minimum shaft shoulder |
Da max | 260 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 6,2 mm | Axial displacement |
E | 235 mm | Raceway diameter outer ring |
F | 155 mm | Raceway diameter inner ring |
D1 min | 220,9 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |