Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:09:31 GMT+0000 (Coordinated Universal Time)



NU414-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU414-M1, NU414M1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 42 mm | Width |
Cr | 285.000 N | Basic dynamic load rating, radial |
C0r | 255.000 N | Basic static load rating, radial |
Cur | 33.500 N | Fatigue load limit, radial |
nG | 7.100 1/min | Limiting speed |
nϑr | 4.250 1/min | Reference speed |
≈m | 5,97 kg | Ağırlık |
Mounting dimensions
da min | 86 mm | Minimum diameter shaft shoulder |
da max | 99 mm | Maximum diameter of shaft shoulder |
db min | 102 mm | Minimum shaft shoulder |
Da max | 164 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 4 mm | Axial displacement |
E | 152 mm | Raceway diameter outer ring |
F | 100 mm | Raceway diameter inner ring |
D1 min | 142,7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |