Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:28:53 GMT+0000 (Coordinated Universal Time)



NU2220-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU2220-E-TVP2, NU2220E.TVP2
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 46 mm | Width |
Cr | 395.000 N | Basic dynamic load rating, radial |
C0r | 445.000 N | Basic static load rating, radial |
Cur | 78.000 N | Fatigue load limit, radial |
nG | 5.300 1/min | Limiting speed |
nϑr | 2.900 1/min | Reference speed |
≈m | 4,69 kg | Ağırlık |
Mounting dimensions
da min | 112 mm | Minimum diameter shaft shoulder |
da max | 117 mm | Maximum diameter of shaft shoulder |
db min | 122 mm | Minimum shaft shoulder |
Da max | 168 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 2,5 mm | Axial displacement |
E | 163 mm | Raceway diameter outer ring |
F | 119 mm | Raceway diameter inner ring |
D1 min | 156,9 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |