Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:05:28 GMT+0000 (Coordinated Universal Time)



NU2206-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU2206-E-TVP2, NU2206E.TVP2
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 20 mm | Width |
Cr | 58.000 N | Basic dynamic load rating, radial |
C0r | 50.000 N | Basic static load rating, radial |
Cur | 8.000 N | Fatigue load limit, radial |
nG | 16.300 1/min | Limiting speed |
nϑr | 8.000 1/min | Reference speed |
≈m | 0,265 kg | Ağırlık |
Mounting dimensions
da min | 34 mm | Minimum diameter shaft shoulder |
da max | 37 mm | Maximum diameter of shaft shoulder |
db min | 40 mm | Minimum shaft shoulder |
Da max | 56 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
s | 1,6 mm | Axial displacement |
E | 55,5 mm | Raceway diameter outer ring |
F | 37,5 mm | Raceway diameter inner ring |
D1 min | 52,5 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |