Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:25:09 GMT+0000 (Coordinated Universal Time)



NU1014-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU1014-M1, NU1014M1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 20 mm | Width |
Cr | 77.000 N | Basic dynamic load rating, radial |
C0r | 81.000 N | Basic static load rating, radial |
Cur | 10.400 N | Fatigue load limit, radial |
nG | 12.300 1/min | Limiting speed |
nϑr | 5.500 1/min | Reference speed |
≈m | 0,678 kg | Ağırlık |
Mounting dimensions
da min | 75 mm | Minimum diameter shaft shoulder |
da max | 78 mm | Maximum diameter of shaft shoulder |
db min | 82 mm | Minimum shaft shoulder |
Da max | 104 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
s | 2,5 mm | Axial displacement |
E | 100 mm | Raceway diameter outer ring |
F | 80 mm | Raceway diameter inner ring |
D1 min | 96 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri