Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:54:35 GMT+0000 (Coordinated Universal Time)



NU1007-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU1007-M1, NU1007M1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 14 mm | Width |
Cr | 29.000 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
Cur | 3.250 N | Fatigue load limit, radial |
nG | 22.700 1/min | Limiting speed |
nϑr | 9.700 1/min | Reference speed |
≈m | 180,31 g | Ağırlık |
Mounting dimensions
da min | 38 mm | Minimum diameter shaft shoulder |
da max | 41 mm | Maximum diameter of shaft shoulder |
db min | 44 mm | Minimum shaft shoulder |
Da max | 57 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
s | 2,6 mm | Axial displacement |
E | 55 mm | Raceway diameter outer ring |
F | 42 mm | Raceway diameter inner ring |
D1 min | 52,4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri
Son görüntülenen ürünler