Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:51:05 GMT+0000 (Coordinated Universal Time)



NU1005-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Yerine geçer
NU1005-M1, NU1005M1
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 12 mm | Width |
Cr | 18.500 N | Basic dynamic load rating, radial |
C0r | 14.800 N | Basic static load rating, radial |
Cur | 1.820 N | Fatigue load limit, radial |
nG | 30.000 1/min | Limiting speed |
nϑr | 12.900 1/min | Reference speed |
≈m | 0,088 kg | Ağırlık |
Mounting dimensions
da min | 27 mm | Minimum diameter shaft shoulder |
da max | 30 mm | Maximum diameter of shaft shoulder |
db min | 32 mm | Minimum shaft shoulder |
Da max | 44 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
s | 2,4 mm | Axial displacement |
E | 41,5 mm | Raceway diameter outer ring |
F | 30,5 mm | Raceway diameter inner ring |
D1 min | 39,3 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri