Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:51:20 GMT+0000 (Coordinated Universal Time)


NNU4996-S-K-M-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings NNU49..-S-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
Ürün bilgisi



Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 170 mm | Width |
Cr | 2.350.000 N | Basic dynamic load rating, radial |
C0r | 6.100.000 N | Basic static load rating, radial |
Cur | 610.000 N | Fatigue load limit, radial |
nG Grease | 1.060 1/min | Limiting speed for grease lubrication |
nG Oil | 1.250 1/min | Limiting speed for oil lubrication |
≈m | 155,79 kg | Ağırlık |
Mounting dimensions
da | 530,6 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 606 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
r1 min | 5 mm | Minimum chamfer dimension |
F | 534 mm | Raceway diameter inner ring |
ns | 17,7 mm | Width of lubricating groove |
ds | 9,5 mm | Diameter lubrication hole |
s | 7,2 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |