Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:32:15 GMT+0000 (Coordinated Universal Time)



NKXR25-Z-XL
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings NKXR..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Yerine geçer
NKXR25-Z
Tercih edilen ürün


Main Dimensions & Performance Data
Fw | 25 mm | Bore diameter |
D | 37 mm | Outside diameter |
C | 30 mm | Height |
Cr | 21.300 N | Basic dynamic load rating, radial |
C0r | 30.500 N | Basic static load rating, radial |
Ca | 33.500 N | Basic dynamic load rating, axial |
C0a | 76.000 N | Basic static load rating, axial |
Cur | 5.400 N | Fatigue load limit, radial |
Cua | 7.200 N | Fatigue load limit, axial |
nG | 8.500 1/min | Limiting speed |
nϑr | 3.400 1/min | Reference speed |
≈m | 126,21 g | Ağırlık |
Mounting dimensions
da | 37,7 mm | Mounting dimension shaft shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D2 max | 43,2 mm | Maximum outerside diameter flange |
C1 | 11 mm | Width of the axial brearing component |
C2 | 9,5 mm | Distance to lubrication hole |
dw | 25 mm | Bore diameter of shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR20X25X20-XL | Suitable inner rings IR |
İndirmeler:
Mevcut ürün modeliniz
Sealing | Z | Bearing with end cap |
Tolerance class | PN | Normal (PN) |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products