Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:31:53 GMT+0000 (Coordinated Universal Time)



NKX70-Z-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Yerine geçer
NKX70-Z
Tercih edilen ürün


Main Dimensions & Performance Data
Fw | 70 mm | Bore diameter |
D | 85 mm | Outside diameter |
C | 40 mm | Height |
Cr | 50.000 N | Basic dynamic load rating, radial |
C0r | 92.000 N | Basic static load rating, radial |
Ca | 43.000 N | Basic dynamic load rating, axial |
C0a | 127.000 N | Basic static load rating, axial |
Cur | 16.000 N | Fatigue load limit, radial |
Cua | 6.300 N | Fatigue load limit, axial |
nG | 2.400 1/min | Limiting speed |
≈m | 583,84 g | Ağırlık |
Mounting dimensions
da | 90,5 mm | Mounting dimension shaft shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 max | 96,5 mm | Maximum outerside diameter flange |
D2 max | 96,5 mm | Maximum outerside diameter flange |
C1 | 18 mm | Width of the axial brearing component |
C1 | 11 mm | Distance to lubrication hole |
C2 | 11 mm | Distance to lubrication hole |
dw | 70 mm | Bore diameter of shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR60X70X25-XL | Suitable inner rings IR |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch