Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:23:43 GMT+0000 (Coordinated Universal Time)



NKIB5911-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 38 mm | Width |
Cr | 65.000 N | Basic dynamic load rating, radial |
C0r | 100.000 N | Basic static load rating, radial |
Ca | 12.100 N | Basic dynamic load rating, axial |
C0a | 29.500 N | Basic static load rating, axial |
Cur | 17.600 N | Fatigue load limit, radial |
Cua | 1.340 N | Fatigue load limit, axial |
nG | 7.300 1/min | Limiting speed |
nϑr | 6.000 1/min | Reference speed |
≈m | 0,57 kg | Ağırlık |
Dimensions
F | 63 mm | Raceway diameter inner ring |
C | 34 mm | Width, outer ring |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Özellikleri