Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:17:40 GMT+0000 (Coordinated Universal Time)



NKIB5903-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 20 mm | Width |
Cr | 12.400 N | Basic dynamic load rating, radial |
C0r | 14.600 N | Basic static load rating, radial |
Ca | 3.150 N | Basic dynamic load rating, axial |
C0a | 4.900 N | Basic static load rating, axial |
Cur | 2.650 N | Fatigue load limit, radial |
Cua | 222 N | Fatigue load limit, axial |
nG | 20.600 1/min | Limiting speed |
nϑr | 15.000 1/min | Reference speed |
≈m | 55,58 g | Ağırlık |
Dimensions
F | 22 mm | Raceway diameter inner ring |
C | 18 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Özellikleri