Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:48:25 GMT+0000 (Coordinated Universal Time)


NJ336-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Ürün bilgisi

Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 380 mm | Outside diameter |
B | 75 mm | Width |
Cr | 1.040.000 N | Basic dynamic load rating, radial |
C0r | 1.320.000 N | Basic static load rating, radial |
Cur | 145.000 N | Fatigue load limit, radial |
nG | 2.650 1/min | Limiting speed |
nϑr | 1.500 1/min | Reference speed |
≈m | 45,2 kg | Ağırlık |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
da max | 228 mm | Maximum diameter of shaft shoulder |
Da max | 363 mm | Maximum diameter of housing shoulder |
dc min | 254 mm | Minimum shaft shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 6,1 mm | Axial displacement |
E | 335 mm | Raceway diameter outer ring |
F | 231 mm | Raceway diameter inner ring |
D1 min | 314,2 mm | Minimum rib diameter outer ring |
d1 | 251,8 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ336-E | L-washer |
İndirmeler:
Mevcut ürün modeliniz
Design | TB | Bearings with increased axial load capacity |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri