Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:37:30 GMT+0000 (Coordinated Universal Time)



NJ2232-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ2232-E-M1, NJ2232E.M1
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 80 mm | Width |
Cr | 940.000 N | Basic dynamic load rating, radial |
C0r | 1.170.000 N | Basic static load rating, radial |
Cur | 187.000 N | Fatigue load limit, radial |
nG | 4.150 1/min | Limiting speed |
nϑr | 1.660 1/min | Reference speed |
≈m | 23,6 kg | Ağırlık |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
da max | 192 mm | Maximum diameter of shaft shoulder |
Da max | 276 mm | Maximum diameter of housing shoulder |
dc min | 210 mm | Minimum shaft shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 7,2 mm | Axial displacement |
E | 261 mm | Raceway diameter outer ring |
F | 193 mm | Raceway diameter inner ring |
D1 min | 251,1 mm | Minimum rib diameter outer ring |
d1 | 205,5 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2232-E | L-washer |