Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:39:22 GMT+0000 (Coordinated Universal Time)



NJ2222-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ2222-E-TVP2, NJ2222E.TVP2
Tercih edilen ürün




Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 53 mm | Width |
Cr | 455.000 N | Basic dynamic load rating, radial |
C0r | 520.000 N | Basic static load rating, radial |
Cur | 88.000 N | Fatigue load limit, radial |
nG | 4.750 1/min | Limiting speed |
nϑr | 2.750 1/min | Reference speed |
≈m | 7,037 kg | Ağırlık |
Mounting dimensions
da min | 122 mm | Minimum diameter shaft shoulder |
da max | 130 mm | Maximum diameter of shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
dc min | 144 mm | Minimum shaft shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 4 mm | Axial displacement |
E | 180,5 mm | Raceway diameter outer ring |
F | 132,5 mm | Raceway diameter inner ring |
D1 min | 173,8 mm | Minimum rib diameter outer ring |
d1 | 141,6 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ2222-E | L-washer |