Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:06:21 GMT+0000 (Coordinated Universal Time)


NJ248-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 72 mm | Width |
Cr | 1.140.000 N | Basic dynamic load rating, radial |
C0r | 1.610.000 N | Basic static load rating, radial |
Cur | 171.000 N | Fatigue load limit, radial |
nG | 2.320 1/min | Limiting speed |
nϑr | 1.220 1/min | Reference speed |
≈m | 51,5 kg | Ağırlık |
Mounting dimensions
da min | 257 mm | Minimum diameter shaft shoulder |
da max | 290 mm | Maximum diameter of shaft shoulder |
Da max | 423 mm | Maximum diameter of housing shoulder |
dc min | 315 mm | Minimum shaft shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 6 mm | Axial displacement |
E | 393 mm | Raceway diameter outer ring |
F | 293 mm | Raceway diameter inner ring |
D1 min | 373 mm | Minimum rib diameter outer ring |
d1 | 313 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ248-E | L-washer |