Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:25:59 GMT+0000 (Coordinated Universal Time)



NJ228-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ228-E-M1, NJ228E.M1
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 42 mm | Width |
Cr | 460.000 N | Basic dynamic load rating, radial |
C0r | 510.000 N | Basic static load rating, radial |
Cur | 79.000 N | Fatigue load limit, radial |
nG | 4.900 1/min | Limiting speed |
nϑr | 2.600 1/min | Reference speed |
≈m | 9,21 kg | Ağırlık |
Mounting dimensions
da min | 154 mm | Minimum diameter shaft shoulder |
da max | 166 mm | Maximum diameter of shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
dc min | 182 mm | Minimum shaft shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 3,8 mm | Axial displacement |
E | 225 mm | Raceway diameter outer ring |
F | 169 mm | Raceway diameter inner ring |
D1 min | 216,7 mm | Minimum rib diameter outer ring |
d1 | 179,4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ228-E | L-washer |