Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:39:40 GMT+0000 (Coordinated Universal Time)



NJ219-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ219-E-TVP2, NJ219E.TVP2
Tercih edilen ürün




Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 32 mm | Width |
Cr | 260.000 N | Basic dynamic load rating, radial |
C0r | 265.000 N | Basic static load rating, radial |
Cur | 45.000 N | Fatigue load limit, radial |
nG | 5.600 1/min | Limiting speed |
nϑr | 3.650 1/min | Reference speed |
≈m | 2,84 kg | Ağırlık |
Mounting dimensions
da min | 107 mm | Minimum diameter shaft shoulder |
da max | 111 mm | Maximum diameter of shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
dc min | 123 mm | Minimum shaft shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 0,7 mm | Axial displacement |
E | 154,5 mm | Raceway diameter outer ring |
F | 112,5 mm | Raceway diameter inner ring |
D1 min | 148,6 mm | Minimum rib diameter outer ring |
d1 | 120,5 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ219-E | L-washer |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch