Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:14:48 GMT+0000 (Coordinated Universal Time)



NJ216-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ216-E-TVP2, NJ216E.TVP2
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 166.000 N | Basic dynamic load rating, radial |
C0r | 168.000 N | Basic static load rating, radial |
Cur | 29.500 N | Fatigue load limit, radial |
nG | 7.000 1/min | Limiting speed |
nϑr | 4.200 1/min | Reference speed |
≈m | 1,55 kg | Ağırlık |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
da max | 94 mm | Maximum diameter of shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
dc min | 104 mm | Minimum shaft shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 1,3 mm | Axial displacement |
E | 127,3 mm | Raceway diameter outer ring |
F | 95,3 mm | Raceway diameter inner ring |
D1 min | 122,9 mm | Minimum rib diameter outer ring |
d1 | 101,5 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ216-E | L-washer |