Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:28:50 GMT+0000 (Coordinated Universal Time)



NJ215-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Yerine geçer
NJ215-E-TVP2, NJ215E.TVP2
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 25 mm | Width |
Cr | 155.000 N | Basic dynamic load rating, radial |
C0r | 157.000 N | Basic static load rating, radial |
Cur | 28.000 N | Fatigue load limit, radial |
nG | 7.500 1/min | Limiting speed |
nϑr | 4.400 1/min | Reference speed |
≈m | 1,28 kg | Ağırlık |
Mounting dimensions
da min | 84 mm | Minimum diameter shaft shoulder |
da max | 87 mm | Maximum diameter of shaft shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
dc min | 96 mm | Minimum shaft shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 1,2 mm | Axial displacement |
E | 118,5 mm | Raceway diameter outer ring |
F | 88,5 mm | Raceway diameter inner ring |
D1 min | 114,4 mm | Minimum rib diameter outer ring |
d1 | 94,4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ215-E | L-washer |