Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:54:10 GMT+0000 (Coordinated Universal Time)



NAO30X45X26-ZW-ASR1-XL
Needle roller bearing
Needle roller bearings NAO..-ZW-ASR1, without ribs, double row
Yerine geçer
NAO30X45X26-ZW-ASR1




Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 45 mm | Outside diameter |
B | 26 mm | Width |
Cr | 31.500 N | Basic dynamic load rating, radial |
C0r | 56.000 N | Basic static load rating, radial |
Cur | 9.100 N | Fatigue load limit, radial |
nG | 13.100 1/min | Limiting speed |
nϑr | 7.200 1/min | Reference speed |
≈m | 0,144 kg | Ağırlık |
Mounting dimensions
da | 34,5 mm | Mounting dimension |
Db | 35,6 mm | Shoulder diameter axial guidance NK/housing |
db | 39,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 40,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 40 mm | Raceway diameter outer ring |
F | 35 mm | Raceway diameter inner ring |
s | 0,8 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Deutsch
Einbau von Wälzlagern - Einbau von Nadellagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products