Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:25:59 GMT+0000 (Coordinated Universal Time)



NAO17X30X13-XL
Needle roller bearing
Needle roller bearings NAO, without ribs
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 13 mm | Width |
Cr | 11.800 N | Basic dynamic load rating, radial |
C0r | 15.900 N | Basic static load rating, radial |
Cur | 2.600 N | Fatigue load limit, radial |
nG | 20.400 1/min | Limiting speed |
nϑr | 11.100 1/min | Reference speed |
≈m | 42,1 g | Ağırlık |
Mounting dimensions
da | 21,5 mm | Mounting dimension |
Db | 22,4 mm | Shoulder diameter axial guidance NK/housing |
db | 25,6 mm | Shoulder diameter axial guidance NK/shaft |
Da | 26,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
F | 22 mm | Raceway diameter inner ring |
E | 26 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |