Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:02:18 GMT+0000 (Coordinated Universal Time)



NA4901-2RSR-XL
Needle roller bearing
Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides
Yerine geçer
NA4901-2RSR
Tercih edilen ürün

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 24 mm | Outside diameter |
B | 14 mm | Width, inner ring |
Cr | 8.600 N | Basic dynamic load rating, radial |
C0r | 8.300 N | Basic static load rating, radial |
Cur | 1.660 N | Fatigue load limit, radial |
nG Grease | 13.900 1/min | Limiting speed for grease lubrication |
≈m | 27,3 g | Ağırlık |
Dimensions
F | 16 mm | Raceway diameter inner ring |
C | 13 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |