Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:06:16 GMT+0000 (Coordinated Universal Time)


N318-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 43 mm | Width |
Cr | 370.000 N | Basic dynamic load rating, radial |
C0r | 350.000 N | Basic static load rating, radial |
Cur | 60.000 N | Fatigue load limit, radial |
nG Grease | 5.400 1/min | Limiting speed for grease lubrication |
nG Oil | 6.300 1/min | Limiting speed for oil lubrication |
≈m | 6 kg | Ağırlık |
Mounting dimensions
da | 104 mm | Diameter shaft shoulder |
Da | 176 mm | Diameter of housing shoulder |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
r1 min | 3 mm | Minimum chamfer dimension |
s1 | 1,3 mm | Axial displacement |
E | 169,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |