Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:34:17 GMT+0000 (Coordinated Universal Time)


N219-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 32 mm | Width |
Cr | 260.000 N | Basic dynamic load rating, radial |
C0r | 265.000 N | Basic static load rating, radial |
Cur | 45.000 N | Fatigue load limit, radial |
nG Grease | 4.750 1/min | Limiting speed for grease lubrication |
nG Oil | 5.600 1/min | Limiting speed for oil lubrication |
≈m | 2,81 kg | Ağırlık |
Mounting dimensions
da | 107 mm | Diameter shaft shoulder |
Da | 158 mm | Diameter of housing shoulder |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
r1 min | 2,1 mm | Minimum chamfer dimension |
s1 | 0,6 mm | Axial displacement |
E | 154,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |