Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:17:27 GMT+0000 (Coordinated Universal Time)


N214-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 24 mm | Width |
Cr | 242.000 N | Basic dynamic load rating, radial |
C0r | 222.000 N | Basic static load rating, radial |
Cur | 40.500 N | Fatigue load limit, radial |
nG Grease | 6.600 1/min | Limiting speed for grease lubrication |
nG Oil | 7.800 1/min | Limiting speed for oil lubrication |
≈m | 1,14 kg | Ağırlık |
Mounting dimensions
da | 79 mm | Diameter shaft shoulder |
Da | 116 mm | Diameter of housing shoulder |
ra1 max | 1,5 mm | Maximum recess radius |
Dimensions
r1 min | 1,5 mm | Minimum chamfer dimension |
s1 | 1,2 mm | Axial displacement |
E | 113,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |